Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components6V-8776: 26.99mm Hexagonal Fluid Carrying Tee Adapter
Home
HydraulicsOther Hydraulic Components
6V-8776: 26.99mm Hexagonal Fluid Carrying Tee Adapter
6V-8776: 26.99mm Hexagonal Fluid Carrying Tee Adapter

Fluid Carrying Tee Adapter

Brand: Cat

Product Images
6V-8776: 26.99mm Hexagonal Fluid Carrying Tee Adapter
6V-8776: 26.99mm Hexagonal Fluid Carrying Tee Adapter

Fluid Carrying Tee Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 7/8-14" STOR Connector End

Check Price
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
6V-5138: 15.6mm Inside Diameter Seal-O-Ring

O-ring

Check Price
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-Ring

Cat® O-Ring Seal for fuel lines provides a reliable and leak-free seal in fuel line connections

Check Price
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 7/8-14) (Pump Group,Brake, Line Group)

Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
6V-5138
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
Check Price
7J-9108
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
Check Price
228-7091
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
Check Price
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert