Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components6V-8786: 1-5/8"-12x1-11/16"-12 Tee Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components6V-8786: 1-5/8"-12x1-11/16"-12 Tee Adapter
6V-8786: 1-5/8"-12x1-11/16"-12 Tee Adapter

Cat® Tee Adapter facilitates the branching of hydraulic lines and ensures efficient fluid distribution for multiple functions

Brand: Cat

fallback-image
6V-8786: 1-5/8"-12x1-11/16"-12 Tee Adapter

Cat® Tee Adapter facilitates the branching of hydraulic lines and ensures efficient fluid distribution for multiple functions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8786
Coolant and Urea Compatible Seal: 294-9074 (1-11/16-12), 6V-5065 (1-5/8-12)
Oil and Fuel Compatible Seal: 228-7094 (1-11/16-12), 228-7096 (1-5/8-12)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8400 (1-11/16-12), 2S-4078 (1-5/8-12)
Material: Carbon Steel
View More
Compatible Models for part number 6V-8786

RECLAIMER MIXER

RM-300 RM-500

TRACK LOADER

973D

LOAD HAUL DUMP

R1700

COLD PLANER

PM-201

OFF HIGHWAY TRUCK

777

MATERIAL HANDLER

MH3059

WHEEL LOADER

980K HLG 988F 980K 988F II 994K 995

HYDRAULIC SHOVEL

6015B 6015

TRACK-TYPE TRACTOR

D10T2 D9T D6N

KNUCKLEBOOM LOADER

2384D 2384C 2484D 2484C 559C 579C 559D 579D

CHALLENGER

MTC735 55 MTC745 MTC755 35 MTC765 45

MINI HYD EXCAVATOR

308D

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

TRACK FELLER BUNCHER

521B 522B

WHEELED EXCAVATOR

W345B II

HARVESTER HEAD

SAT323 SAT323TSC SAT322 SAT322T SAT318 SAT323T SAT322TSC

WHEEL FELLER BUNCHER

2570D 2670D 573D 563D

EXCAVATOR

345B II 345B II MH M312 M315 M318 M320

PUMP POWER END

WSP255

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced