Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets6V-9114: 19mm Double Hex Flank Drive Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets6V-9114: 19mm Double Hex Flank Drive Socket
DescriptionSpecifications
Description for part number 6V-9114

Description:
Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 12 point, 19 mm socket
• Standard length
• 1/2 inch square drive
• Chrome finish

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 6V-9114

Units of Measure

USMetric
Length (in): 1.5
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced