Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut
6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut

Bulkhead Nut (ORFS)

Brand: Cat

Product Images
6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut
6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut
6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut
6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut
6V-9173: 1-11/16-12 Thread Hex Bulkhead Nut

Bulkhead Nut (ORFS)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9173

Units of Measure

USMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 6V-8400 (1-11/16-12)
Thickness (in): 0.413
Material Description: Plated Steel
Oil and Fuel Compatible Seal: 228-7094 (1-11/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 294-9074 (1-11/16-12)
Length (mm): 11.0
Thread: 1-11/16-12
Thread Size (in - TPI) (in): 5/3-12
Hex Size (mm): 51.0
Length (in): 0.41
Hex Size (in): 2.0
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.066
Thread Size (mm): 1.6875
Thread Size (dia x pitch) (mm): 1.6875x12
Drive (mm): 50.8
Drive (in): 2
View More
Compatible Models for part number 6V-9173

WHEEL TRACTOR-SCRAPER

631K 623 637 631 613G 637K 623K LRC 623K

LOAD HAUL DUMP

R2900 XE R1700 XE R1700

SITE PREP TRACTOR

2864C 586C

OFF HIGHWAY TRUCK

777G 777E 793D 777 775 773 798 AC 796 AC 793

MOTOR GRADER

140

HYDRAULIC SHOVEL

6020B 6015B 6020 6015

WHEEL SKIDDER

535D 545D 555D 525D

TRACK-TYPE TRACTOR

D8 D7 D8T D9T

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

MARINE ENGINE

C175-16

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336D 315C M315 M318 M320

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

3516E

WHEEL TRACTOR

631K 615C II 637K

RECLAIMER MIXER

RM-300 RM-350B RM-500 RM-350

COLD PLANER

PR-450C PM-201

WHEEL DOZER

834 844 834G 834H 834K 824H 854G 854K 824G II 844H 844K

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

988 XE 988 995 990K 990H 990 988K XE 988H 926 988K 924 992G 930 992K 938 994F 994K 994H

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM-350B

WHEEL SCRAPER

637K

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 553C 2670D 2470C

TRUCK

775G 772G OEM 773G LRC 770G 795F XQ 793D 795F AC 777G 772G 775G OEM 773G 797F 794 AC 775G LRC 773G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced