Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw
6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw

Machine Screw

Brand: Cat

Product Images
6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw
6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw
6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw
6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw
6V-9671: M3-0.5 x 12mm Rounded Pan Head Cross Slot Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9671

Units of Measure

USMetric
Head Type: Pan
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc
Thread Size (dia x pitch) (mm): M3x0.5
Length (mm): 12.0
Grip Length (mm): 1.5
Hand of Thread: RH
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 0.472
Class or Grade: Iso 898-1 Class 4.8
Thread Size (mm): M3
Bolt Length (mm): 12.0
Grip Length (in): 0.059
View More
Compatible Models for part number 6V-9671

INTEGRATED TOOLCARRIER

IT62H IT38H IT62G II

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

TRACK SKIDDER

527

MINI HYD EXCAVATOR

303ECR 308E CR 305.5E2 301.8 301.9 307B 301.6 301.5 307E 304SR 308E 305.5 GC 303E CR 303.5E2 CR 303 SR 308E2 CR 308E2 308E SR 307E2 301.7CR 306E2 304CR 303CR 304E2 CR 307 302CR 305.5E2 CR 305E2 CR 308E2 SR 303.5CR 302.7CR

OEM MOB HYD PWR UNIT

336MHPU

HARVESTER HEAD

HH45 HH55 HH65 HH75

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXCAVATOR

330 L 320-A L FM538 320-A S 320-A N 375-A L 325-A 333 GC 320D3 FM548 322N 322-A LN 312-A 3101 345C 336 MHPU 311-A 330-A L 330 LN 317 M325C 315 313 320GX 374D L 350-A L FM558 OTHER 322-A 320 GX FM568 350 L 330GC 320 GC 313B 330-A L 317-A 330 GC 318 GC 325-A L 323D3 322 L 317-A N 345D L 320N 315-A 320D 323GC 320 L 317 GC 316 GC 325-A FM L MH3295 316 GX 320D L 325 LN 350-A 315 GC MH3040 340MHPU 326 GC 349 GC 315-A L 325 L 326GC 350 OEM 322-A L 322-A N 352 UHD 340 313 GX 349 325-A LN 336 GC 345 313 GC 352 350 355 320 321 326 324 325 322 323 322 LN 319 345D L VG 320-A 330 335 336 333 MH3022 330-A 323 GX 317 N 323 GC 395 312 GX 312 GC 375-A 330-A LN M320GC M312 374 M315 M318 345C MH 345 GC M320

SHOVEL

6040

PAVING COMPACTOR

MG630 C13 MARINE

MULTI TERRAIN LOADER

297D XHP 277B 277D 277C 267B 257B3 257D 257B 247B 267 257 287 277 297D 297C 247 247B3 287C 287B 287D

COMPACT TRACK LOADER

289D 289C 299D 299C 279D 279C 299D3 299D2 259D 299D2 XHP 239D3 249D3 259B3 299D XHP

WHEEL TRACTOR

631G 623G 621G 627G 637G

TRACK LOADER

933C 963 973 939 933 939C 953 973K 963K 953K

PETROLEUM ENGINE

C15 C13 C18 C11 C9 C7 C32 C175-16

SOIL COMPACTOR

CP68B CP56B CS64B CS76B CS74B CP12 GC CP13 GC CP74B CS12 GC CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

WHEEL DOZER

854K 844K

PETROLEUM GEN SET

3512B 3512C C27 C32

WHEEL LOADER

972H 962H 950H 966H 962G II 938H 950G II 993 980G II 990K 972G II 993K 980H 992K 994F 966G II

TELEHANDLER

RT60 TH82 TH83 RT50 TH560B RTC60 TH580B RT50SA TH460B TH360B TH103 TH62 TH63

ARTICULATED TRUCK

725 740 730 735

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M313-07 MH3026 W345C MH M315GC MH3040 M314-07

PNEUMATIC COMPACTOR

PS-300B PF-300B

INDUSTRIAL ENGINE

C32 C27 C18 3126B C9.3 C175-16 C-15 C7 C9 C32B C4.4 C-9 C11 C13 C15

ASPHALT SCREED

SE60 V SE47 FM SE50 VT SE50 V SE60 VT XW SE60VT XW SE60 V XW

GAS ENGINE

G3512H

PUMPER

SPF343

UNDERGROUND ART TRUCK

AD55

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1700G OTHER

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3032 MH3040 MH3050

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D3C III D10R D11R D4C III D5C III D7R II

ASPHALT PAVER

AP1055 AP655 BG555E AP300F BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E SE47 AP655F L AP600F AP-655C AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG1055E AP355 AP-1055F AP-1055D AP-1055E BG600D BG-2255C AP300 AP355F BG655D BG500E AP1000

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-56B CS-68B CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-76 CS-74 CS-74B CS-64 CS512 GC CB-534D CP11 GC CS12 CS14 CP12 GC CS78B CS54B CB-64 CB-54 CB-334E CB-564D CB-334D CB-335E CB-335D CP-54B CS68B CS56B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CS10 GC CS-563E CP68B CP56B

MOBILE HYD POWER UNIT

350MHPU 330 MHPU

PETROLEUM PACKAGE

TH48-E80 TH35-C11I TH35-C13I TH48 TH35-C15I CX35-C18I TH31-C9P TH31-C9I CX31-C13I CX31

POWER PACKAGE

C7

GENERATOR SET

3508 XQ1140 3412 3516 C18 3512 3456 C7.1 G3516H 3508B C9 C27 C4.4 C32 C175-20 C175-16 3512C 3512B 3516C G3512H 3516B 3516E

ENERGY STORAGE

ECE2500 ECE1500 ECE2000 ETS1500 PGS1260 PGS1260 HD

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495

ENGINE - MACHINE

C27

CHALLENGER

95E MTC735 MTC745 MTC755 MTC765

SKID STEER LOADER

242B3 226B 216B 252B3 232D3 272D XHP 226B3 226D3 236 232 236B3 272C 272D 248 246 242 262 252 236D3 262B 262D 262C 252B 268B 216 256C 242B 242D 228 226 272D3 246B 246D 246C 232B 248B 236B 236D 216B3

TRUCK

794 AC 795F XQ 795F AC

ACCESS PLATFORM

THP24S II THP10 II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced