Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets6V-9990: Hydraulic Rubber Grommet
HomeHardware, Seals, & ConsumablesHardwareGrommets6V-9990: Hydraulic Rubber Grommet
6V-9990: Hydraulic Rubber Grommet

Cat® Hydraulic Double Hose Harnessing Grommet

Brand: Cat

Product Images
6V-9990: Hydraulic Rubber Grommet
6V-9990: Hydraulic Rubber Grommet
6V-9990: Hydraulic Rubber Grommet
6V-9990: Hydraulic Rubber Grommet
6V-9990: Hydraulic Rubber Grommet

Cat® Hydraulic Double Hose Harnessing Grommet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9990

Units of Measure

USMetric
Groove Width - A (in): 2.44
Material Description: Rubber
Type: Split
Groove Width - A (mm): 62
Inside Diameter (ID) - 1 (in): 1.16
Overall Length (mm): 72.0
Width (mm): 62.0
Inside Diameter (ID) - 1 (mm): 29.5
Material: Rubber,Chloroprene (CR) Rubber
Overall Width (mm): 78.0
Overall Height (mm): 48.0
Inside Diameter (mm): 22.0
Overall Length (in): 2.83
Width (in): 2.44
Overall Width (in): 3.07
Overall Height (in): 1.88
Inside Diameter (in): 0.86
View More
Compatible Models for part number 6V-9990

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 773E 775D

TRUCK

69D 773E 773D 775F 773F 769D 775E 777G

BACKHOE LOADER

416E 416F 432E 420E 442E 434E 422E 444E 428E 450E 450F 420F 430E 430F

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

777G 773 798 AC

MOTOR GRADER

24H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced