Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6W-0240: Diagonal Brace Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6W-0240: Diagonal Brace Bearing
6W-0240: Diagonal Brace Bearing

Cat® Bearing-Brace

Brand: Cat

Product Images
6W-0240: Diagonal Brace Bearing
6W-0240: Diagonal Brace Bearing

Cat® Bearing-Brace

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6W-0240
Approximate Overall Length (mm): 73.0
External Groove: Yes
Approximate Outside Diameter (mm): 56.0
Material: Steel,Low Alloy Steel,Carbon Steel
Approximate Inside Diameter (mm): 51.0
Internal Groove: Yes
Cross Holes: Yes
View More
Compatible Models for part number 6W-0240

TRACK-TYPE TRACTOR

D4E D4E SR

RIPPER

4

HYDRAULIC CONTROL

143 140

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced