Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs6W-7379: 76mm Outside Diameter Non-Threaded Plug
HomeHoses & TubesCaps & PlugsPlugs6W-7379: 76mm Outside Diameter Non-Threaded Plug
6W-7379: 76mm Outside Diameter Non-Threaded Plug

Cat® Plug

Brand: Cat

Product Images
6W-7379: 76mm Outside Diameter Non-Threaded Plug
6W-7379: 76mm Outside Diameter Non-Threaded Plug
6W-7379: 76mm Outside Diameter Non-Threaded Plug
6W-7379: 76mm Outside Diameter Non-Threaded Plug
6W-7379: 76mm Outside Diameter Non-Threaded Plug

Cat® Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6W-7379

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 76.0
Length (mm): 9.5
Outside Diameter (in): 2.99
Length (in): 0.37
Material: Alloy Aluminum,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 6W-7379

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

WHEEL TRACTOR-SCRAPER

613G

EJECTOR TRUCK

730 730C

OFF HIGHWAY TRUCK

789D

WINCH

528 518

GRAPPLE

518 120C 125C

WHEEL LOADER

G926 916 936E G916 926 930 950B/950E 936 926E G936 950B 950E 930R 930T

WHEEL SKIDDER

518 528B 528 530B

CHALLENGER

65B 65E 85E 65 75E 95E 75

ARTICULATED TRUCK

D300E D300D 725C D300B 725 D400E D20D D250E D250D D250B D350E 730 730C D250E II D300E II

BOOM

120C

WAGON

613C II

TRUCK

777 769C 789D 777C 777B 773B

WHEEL SCRAPER

613C II 613C

QUARRY TRUCK

771C 775B

TOWED SCRAPER

TS225 TS220 TS185 TS180

TRACTOR

776 776C 772B 768C 776B

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced