Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges6Y-0018: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges6Y-0018: Dozer Cutting Edge
6Y-0018: Dozer Cutting Edge

Cat® 45 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Product Images
6Y-0018: Dozer Cutting Edge
6Y-0018: Dozer Cutting Edge
6Y-0018: Dozer Cutting Edge
6Y-0018: Dozer Cutting Edge
6Y-0018: Dozer Cutting Edge

Cat® 45 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-0018

Units of Measure

USMetric
End 2 Hole Offset (in): 2.953
Position: Center
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
Overall Length (in): 41.906
Hole Quantity: 9
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 45.0
End 1 Hole Offset (in): 2.953
Width (mm): 406.0
End 1 Hole Offset (mm): 75.0
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 75.0
Overall Length (mm): 1,064.4
Width (in): 15.984
View More
Compatible Models for part number 6Y-0018

TRACK-TYPE TRACTOR

D11R D11T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced