Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components6Y-2090: 69.85mm ID Cup Bushing Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components6Y-2090: 69.85mm ID Cup Bushing Isolation Mount
6Y-2090: 69.85mm ID Cup Bushing Isolation Mount

Cat® Cup Bushing Isolation Mount provides vibration isolation and stable engine support

Brand: Cat

Product Images
6Y-2090: 69.85mm ID Cup Bushing Isolation Mount
6Y-2090: 69.85mm ID Cup Bushing Isolation Mount

Cat® Cup Bushing Isolation Mount provides vibration isolation and stable engine support

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-2090

Units of Measure

USMetric
Cup Outside Diameter (mm): 126.2
Mount Type: Cup Mount
Cup Inside Diameter (in): 2.75
Cup Outside Diameter (in): 4.97
Overall Length (mm): 80.0
Cup Inside Diameter (mm): 69.9
View More
Compatible Models for part number 6Y-2090

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AE40 AD45B AE40 II AD45 AD40

WHEEL TRACTOR

657E 657G

ENGINE

C27 INDUSTRIAL

OFF HIGHWAY TRUCK

775 773

WHEEL DOZER

834 844 834G 834H 834K 854K 854 844H 844K

WINCH

59N 59L 58L

MOTOR GRADER

24

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

993K 980G II 988K XE 988G 988H 988K 980H 980G 988 XE 992K 990 II 988 990K 990H 990 993 992

TRACK-TYPE TRACTOR

D9 D10N D10R D10T2 D10T D9T D9R D11R D11T D9N D9 GC

ENGINE - MACHINE

C27

RIPPER

9

PIPELAYER

589

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

69D 775G 775F 773G LRC 775G OEM 775E 775D 773E 773D 773G 773F 775G LRC 773G OEM 769D 769C 773B

TRACTOR

772B 768C

BULLDOZER

9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced