Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeDrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc
Home
DrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc

Cat® Steering Clutch Brake Friction Disc transmits torque and controls braking by generating friction during directional shifts

Brand: Cat

Product Images
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc
6Y-4250: 104 Teeth Steering Clutch Brake Friction Disc

Cat® Steering Clutch Brake Friction Disc transmits torque and controls braking by generating friction during directional shifts

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-4250
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6Y-4250

Units of Measure

USMetric
Inside Diameter (mm): 325.71
Outside Diameter (mm): 464.0
Thickness (mm): 4.7
Inside Diameter (in): 12.823
Outside Diameter (in): 18.2677
Thickness (in): 0.185
Material: Low Alloy Steel,Carbon Steel,Non-Band Type Friction Material
View More
Compatible Models for part number 6Y-4250

TRACK-TYPE TRACTOR

D11N D11R

RIPPER

11

BULLDOZER

11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert