6Y-7881: Gear-Ring
+ / - Hover over image to Zoom
Other Views

    6Y-7881: Gear-Ring

    Part Number: 6Y-7881
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Ring Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.

    Attributes:
    • Material: Steel
    • Spur gear teeth: 86
    • External spline: 63 teeth
    • Hardened

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Height (in): 2.6
    • Height (mm): 67.5
    • Material Description: Steel
    • Outside Diameter (in): 9.1
    • Outside Diameter (mm): 232.9
    wheel-type loader
    966H 966C 950G 950G II 962H 962G II 960F 950F II 962G 966K 950H 966R

    integrated toolcarrier
    IT62G IT62G II

    load, haul, dump
    R1300G II