Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs6Y-7915: 255.6mm Outer Diameter Brake Friction Disc
HomeDrivetrainSteeringSteering Friction Discs6Y-7915: 255.6mm Outer Diameter Brake Friction Disc
6Y-7915: 255.6mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Product Images
6Y-7915: 255.6mm Outer Diameter Brake Friction Disc
6Y-7915: 255.6mm Outer Diameter Brake Friction Disc
6Y-7915: 255.6mm Outer Diameter Brake Friction Disc
6Y-7915: 255.6mm Outer Diameter Brake Friction Disc
6Y-7915: 255.6mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-7915

Units of Measure

USMetric
Inside Diameter (mm): 168.47
Outside Diameter (mm): 255.6
Thickness (mm): 2.8
Inside Diameter (in): 6.6326
Outside Diameter (in): 10.0629
Thickness (in): 0.11
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 6Y-7915

MOTOR GRADER

120K 120H ES 120H 120G 135H 135H NA 120H NA 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced