Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components6Y-8288: 162.04mm Outer Diameter Balance Piston
HomeDrivetrainTransmissions & ComponentsOther Transmission Components6Y-8288: 162.04mm Outer Diameter Balance Piston
6Y-8288: 162.04mm Outer Diameter Balance Piston

Cat® Balance Piston for transmission clutch minimizes vibrations and ensures smooth operation

Brand: Cat

Product Images
6Y-8288: 162.04mm Outer Diameter Balance Piston
6Y-8288: 162.04mm Outer Diameter Balance Piston
6Y-8288: 162.04mm Outer Diameter Balance Piston
6Y-8288: 162.04mm Outer Diameter Balance Piston
6Y-8288: 162.04mm Outer Diameter Balance Piston

Cat® Balance Piston for transmission clutch minimizes vibrations and ensures smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-8288

Units of Measure

USMetric
Outside Diameter (mm): 162.04
Material Description: Steel
Inside Diameter (mm): 80.5
Height (mm): 28.0
Thickness (mm): 28.0
Outside Diameter (in): 6.379
Inside Diameter (in): 3.169
Height (in): 1.102
Thickness (in): 1.1
Material: Low Alloy Steel,Structural Steel
View More
Compatible Models for part number 6Y-8288

WHEEL SKIDDER

545D 535D 545C 525D 535C 525C 535B 525B 525 545 555D 515

TRANSMISSION

TR16-C7.1

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F IT28F IT38G II

INDUSTRIAL ENGINE

C7.1

WHEEL LOADER

950GC 938G II 962M Z 962 928F 938G 938F 938H 962L 950M 950 950L 962M 950 GC 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced