Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemInjector Nozzles7C-0344: Nozzle As-Unit Injector
Home
EngineFuel SystemInjector Nozzles
7C-0344: Nozzle As-Unit Injector
7C-0344: Nozzle As-Unit Injector

Fuel Injection Nozzle

Brand: Cat

Product Images
7C-0344: Nozzle As-Unit Injector
7C-0344: Nozzle As-Unit Injector

Fuel Injection Nozzle

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-4025
10R-4025 : Cat® Reman Fuel Injector Nozzle
Check Price
Compare Alternate Parts
7C-0344
This part:
7C-0344: Nozzle As-Unit Injector
Length (in)

2.8

Height (in)

1.3

Description

Fuel Injection Nozzle

10R-4025
This part:
10R-4025: Cat® Reman Fuel Injector Nozzle

Description

Cat Reman Fuel Injection Nozzle (11 MM) (3500 MUI) (MI550)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert