Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7C-1371: Coupling-Turbocharger Exhaust
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7C-1371: Coupling-Turbocharger Exhaust
7C-1371: Coupling-Turbocharger Exhaust

Cat® Turbocharger Exhaust Coupling

Brand: Cat

Product Images
7C-1371: Coupling-Turbocharger Exhaust
7C-1371: Coupling-Turbocharger Exhaust

Cat® Turbocharger Exhaust Coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7C-1371

Units of Measure

USMetric
Material Description: Iron
Overall Length (mm): 101.0
Overall Width (mm): 89.4
Overall Height (mm): 40.0
Overall Length (in): 3.98
Overall Width (in): 3.52
Overall Height (in): 1.57
Length (in): 4.9
Material: Ductile (Spheroidal) Iron
Inside Diameter (mm): 71.0
Inside Diameter (in): 2.79
Outside Diameter (in): 3.97
Height (in): 1.8
Width (mm): 124.46
Outside Diameter (mm): 101.0
Height (mm): 45.72
Length (mm): 124.46
View More
Compatible Models for part number 7C-1371

TRACK-TYPE TRACTOR

D5M D6M

WHEEL SKIDDER

535B 525B

ENGINE - MACHINE

C6.6

ASPHALT PAVER

AP-1000 AP-1050

RIPPER

953B

INTEGRATED TOOLCARRIER

IT62G IT38G IT28G IT38F IT28F

PIPELAYER

561M

TRACK LOADER

953B 953C 963C

VIBRATORY COMPACTOR

CP-563D CS-563D CS-573D CS-583D

MOTOR GRADER

12M 120M

WHEEL LOADER

928F 938G 928G 938F 950G 960F 950F 962G 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced