Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings7D-1189: Bearing-Thrust Needle
HomeDrivetrainDifferentialsDifferential Bearings7D-1189: Bearing-Thrust Needle
7D-1189: Bearing-Thrust Needle

Cat® Thrust Needle Roller and Cage Assembly

Brand: Cat

Product Images
7D-1189: Bearing-Thrust Needle
7D-1189: Bearing-Thrust Needle

Cat® Thrust Needle Roller and Cage Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-1189

Units of Measure

USMetric
Outside Diameter (mm): 91.82
Height (mm): 3.18
Material: Alloy Steel
Inside Diameter (mm): 69.9
Inside Diameter (in): 2.75
Height (in): 0.13
Outside Diameter (in): 3.62
View More
Compatible Models for part number 7D-1189

GENERATOR

SR4

WHEEL TRACTOR

627E 621E 623E

TRUCK ENGINE

3406C 3406B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WINCH

57H

MOTOR GRADER

16 16G

WHEEL LOADER

980C

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

TRACK-TYPE TRACTOR

D8N

GEN SET ENGINE

3406C 3406B

ARTICULATED TRUCK

D40D D400D

TRANSMISSION

7155

RIPPER

8

MARINE ENGINE

3406B

TRANSMISSION-MILITARY

7155

PIPELAYER

578

ENGINE - INDUSTRIAL

3406B

WHEEL SCRAPER

621E 623F 623E 627E

EXCAVATOR

245 245B

BULLDOZER

824S 8U 825 8SU 8A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced