Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover
7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover

Cat® 6.35mm Thick Three Bolt Mounting Cover for Hoist Cylinder Bearing in Truck

Brand: Cat

Product Images
7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover
7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover
7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover
7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover
7D-3122: Three Bolt Mounting Hoist Cylinder Bearing Cover

Cat® 6.35mm Thick Three Bolt Mounting Cover for Hoist Cylinder Bearing in Truck

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-3122

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Iron
Outside Diameter (mm): 172.0
Height (mm): 16.0
Hole Size (mm): 14 (3X)
Outside Diameter (in): 6.77
Height (in): 0.63
Hole Size (in): 0.53 (3X)
View More
Compatible Models for part number 7D-3122

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD45 AD63 AD40

OFF-HIGHWAY TRUCK

D10R

TRUCK

773E 775G 772 773D 775F 773G 770 773F 773 773G LRC 775G OEM 775G LRC 773G OEM 775E 773B 775D

QUARRY TRUCK

773E 775D 775B

OFF HIGHWAY TRUCK

775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced