Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7D-5238: 37.5mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7D-5238: 37.5mm Inner Diameter Washer
7D-5238: 37.5mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
7D-5238: 37.5mm Inner Diameter Washer
7D-5238: 37.5mm Inner Diameter Washer
7D-5238: 37.5mm Inner Diameter Washer
7D-5238: 37.5mm Inner Diameter Washer
7D-5238: 37.5mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-5238

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 1-3/8
Fits Bolt Sizes (mm): M36
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 2.441
Outer Diameter (mm): 62.0
Thickness (in): 0.236
Thickness (mm): 6.0
Inside Diameter (mm): 37.5
Inside Diameter (in): 1.476
Outside Diameter (in): 2.441
Outside Diameter (mm): 62.0
View More
Compatible Models for part number 7D-5238

GENERATOR SET

3508B

WHEEL TRACTOR

613C II 615C 615C II 615 611

INTEGRATED TOOLCARRIER

IT24F IT28F

TRACK LOADER

939C

OFF HIGHWAY TRUCK

793D 793

WINCH

57H 56H

MOTOR GRADER

24H 24M 24

COMPACT WHEEL LOADER

908

WHEEL LOADER

993K 924F 924H 988G 924G 988H 924GZ 928F 966D 966E 990 II 994K 924HZ 995 993 992

TRACK-TYPE TRACTOR

D6H XR D7H D8T D6H II D11N D11 D11R D11T D6H

RIPPER

11 7 6

PIPELAYER

PL83 PL87

TRUCK

793D

EXCAVATOR

245

BULLDOZER

6 7SU 6S 11U 7S 6SU 11SU 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced