Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings7D-8348: 110.00mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings7D-8348: 110.00mm Tapered Roller Bearing Cup
7D-8348: 110.00mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
7D-8348: 110.00mm Tapered Roller Bearing Cup
7D-8348: 110.00mm Tapered Roller Bearing Cup
7D-8348: 110.00mm Tapered Roller Bearing Cup
7D-8348: 110.00mm Tapered Roller Bearing Cup
7D-8348: 110.00mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7D-8348

Units of Measure

USMetric
Outside Diameter (mm): 110.0
Width (mm): 20.5
Outside Diameter (in): 4.33
Width (in): 0.807
Material: Alloy Steel
View More
Compatible Models for part number 7D-8348

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

SOIL COMPACTOR

815F II 815F

LOGGER

227

EXCAVATOR

229 225 231D 229D 225B 225D

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 816F

MOTOR GRADER

12G 120G 160G 140G 130G

RIPPER SCARIFIER

140G 12G 130G

WHEEL LOADER

966F II 962M Z 962 960F 992B 962G II 950M Z 950B/950E 950G II 966D 966F 966E 950B 950E 950G 962H 950F 962G 950H 970F 950K 962L 962K 950M 950 950L 962M 992 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced