Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes7E-3554: Radiator Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes7E-3554: Radiator Tube Assembly
7E-3554: Radiator Tube Assembly

Cat® 60.2mm Inner Diameter Radiator Tube Assembly with Boss used to regulate the temperature of engine coolant fluid

Brand: Cat

Product Images
7E-3554: Radiator Tube Assembly
7E-3554: Radiator Tube Assembly
7E-3554: Radiator Tube Assembly
7E-3554: Radiator Tube Assembly
7E-3554: Radiator Tube Assembly

Cat® 60.2mm Inner Diameter Radiator Tube Assembly with Boss used to regulate the temperature of engine coolant fluid

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-3554

Units of Measure

USMetric
Material: STEEL,Structural Steel,Alloy Steel
Outer Diameter (mm): 64.0
Outer Diameter (in): 2.52
Approximate Overall Length (mm): 466.0
View More
Compatible Models for part number 7E-3554

SOIL COMPACTOR

815F

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

WHEEL LOADER

966F 970F 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced