Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose
7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose

Cat® Silicone Coated Centered Hump Hose with 101.60mm Internal Diameter Fulfills 300kPa Air Pressure

Brand: Cat

Product Images
7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose
7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose
7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose
7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose
7E-8630: 101.60mm ID Silicone Coated Centered Hump Hose

Cat® Silicone Coated Centered Hump Hose with 101.60mm Internal Diameter Fulfills 300kPa Air Pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-8630
Material: Other Hose
View More
Compatible Models for part number 7E-8630

PUMPER

SBF214 SUF557

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C13

SHOVEL LOGGER

345C

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R1600G R1600 R1700 II

MATERIAL HANDLER

MH3037

MOTOR GRADER

24 16M

HYDRAULIC SHOVEL

6020B 6015 6015B

TRACK-TYPE TRACTOR

D10T2 D8N D10N D10R D10T

WHEEL SKIDDER

535C 545C 525C

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

345B II 349D L 345B 345C 345D M325C 345B L 345C L 345D L VG 345D L 345B II MH 345C MH

MOBILE HYD POWER UNIT

385C TH43-C18 345D 345C 349D L 345C L

PETROLEUM PACKAGE

TH48-E80 CX31-C11I TH35-C11I CX31-C15I TH31-C9T CX31-C13I CX35-P800 CX31 TH35-E81 TH35-C13T TH35-C13I TH35-C15T TH35-C15I CX31-P600

GENERATOR SET

3456 3406E

WHEEL TRACTOR

633E II 631D 631E 631G 623B 623G 623H 623E 623F 621B 657E 621E 621F 633D 657G 621G 621H 639D 627G 627H 627E 627F 637G 637D 637E

RECLAIMER MIXER

RM-300 RM-500

ENGINE

C13B C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C15 C13 C18 C11 C9

SOIL COMPACTOR

825 825H 825K 825C 815F II 815F 825G II

EJECTOR TRUCK

740B 740 D400E II

WHEEL DOZER

834 834G 834H 834K 824H 824C 824K 814F II 814F 824 854K 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 836H 836G 836K 826C 826H 826K 816F

WHEEL LOADER

972H 988 XE 988F II 986H 988 980G II 988K XE 988G 988H 988F 988K 966H 972G II 993K 980C 980F 980H 980G 992K 966G II

GEN SET ENGINE

3456

CHALLENGER

75 65E 75D 75C 75E 85C 85E 85D 95E

ENGINE - MACHINE

C27

ARTICULATED TRUCK

740C 740B 740 GC D350E II 725 740 D400E II 735B 730 735 OEM 735

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

C32 C18 3406E C7 C9 3456 C9.3 C32B 3176C 3176B 3196 C-12 C-15 C-10 C-16 C-9 C11 C13 C15

QUARRY TRUCK

771D

WHEEL SCRAPER

657G 657E 657B 657

TRUCK

773F 775F 769D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced