Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7E-8927: 0.83mm Paper Sealing Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7E-8927: 0.83mm Paper Sealing Gasket
7E-8927: 0.83mm Paper Sealing Gasket

Cat® Gasket

Brand: Cat

Product Images
7E-8927: 0.83mm Paper Sealing Gasket
7E-8927: 0.83mm Paper Sealing Gasket
7E-8927: 0.83mm Paper Sealing Gasket
7E-8927: 0.83mm Paper Sealing Gasket
7E-8927: 0.83mm Paper Sealing Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-8927

Units of Measure

USMetric
Hole Size (mm): 8.75
Hole Size (in): 0.34
Thickness (mm): 0.83
Thickness (in): 0.03
Overall Height (mm): 60.45
Overall Height (in): 2.375
Overall Width (mm): 133.35
Overall Width (in): 5.25
Type: 5 Holes
Material: Paper Sealing Gasket
Notes: Dimensions and material descriptions provided for reference only.
Width (mm): 127.0
Height (mm): 2.5
Length (mm): 203.2
View More
Compatible Models for part number 7E-8927

WHEEL TRACTOR

621B 627E 623B 627F 621E 621F 623E 623F

TRUCK ENGINE

3406C 3406B

RECLAIMER MIXER

RM-250C

COLD PLANER

PM-465

WHEEL DOZER

814B

LANDFILL COMPACTOR

826C

MOTOR GRADER

16H NA 16G

WHEEL LOADER

980C 980F 980F II

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

GEN SET ENGINE

3406C 3406B

MARINE ENGINE

3406B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

621E 623F 621F 627F 623E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced