Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7F-2339: 1 3/4''-12 Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7F-2339: 1 3/4''-12 Hex Nut
7F-2339: 1 3/4''-12 Hex Nut

Hex Nut

Brand: Cat

Product Images
7F-2339: 1 3/4''-12 Hex Nut
7F-2339: 1 3/4''-12 Hex Nut
7F-2339: 1 3/4''-12 Hex Nut
7F-2339: 1 3/4''-12 Hex Nut
7F-2339: 1 3/4''-12 Hex Nut

Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-2339

Units of Measure

USMetric
Material: STEEL,Carbon Steel
Thickness (mm): 72.39
Thickness (in): 0.875
Height (in): 0.91
Nut Type: Hex
Drive (in): 2.625
Thread Size (in - TPI) (in): 7/4-12
Material Description: 20+% stronger than SAE J995 Grade 8
Coating: Manganese Phosphate
Hand of Thread: RH
Thread Size (in): 0.069
Class or Grade: Cat/sae J995 Grade 8+ (170 Ksi)
Thread Size (mm): 1.750
Thread Size (dia x pitch) (mm): 1.750x12
Drive (mm): 66.68
View More
Compatible Models for part number 7F-2339

TRACK-TYPE TRACTOR

D6G SR D6D SR D6E SR D6G2 XL D6D D6G2 LGP D6E D6F SR D6G

WHEEL SKIDDER

535B 525B

RIPPER

951 955 4

HYDRAULIC CONTROL

143 153 173 141 163 140 46 44

TRACK LOADER

955K 955L 977L

BULLDOZER

8S 6S 8U 7A 7S 6A 8A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced