Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings7F-2742: 55mm Internal Diameter Ball Bearing
HomeDrivetrainDifferentialsDifferential Bearings7F-2742: 55mm Internal Diameter Ball Bearing
7F-2742: 55mm Internal Diameter Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
7F-2742: 55mm Internal Diameter Ball Bearing
7F-2742: 55mm Internal Diameter Ball Bearing
7F-2742: 55mm Internal Diameter Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-2742

Units of Measure

USMetric
Outside Diameter (mm): 90.0
Height (mm): 18.0
Material: Alloy Steel
Inside Diameter (mm): 55.0
Inside Diameter (in): 2.17
Outside Diameter (in): 3.54
Height (in): 0.71
View More
Compatible Models for part number 7F-2742

TRUCK ENGINE

1673B 1140 1150 3208 1145 1160 C-10 C-12 3406E 3406C 3406B C-15 C-16 1673 3176 3176B

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789 785

WINCH

53 55

ROTARY CUTTER

RC20

BACKHOE

931 D3

TRACK SKIDDER

527 D5HTSK II

TRACK-TYPE TRACTOR

D5 D3C II D3B D3C D4C II D4B D5H XL D4C D5B D5C D5H D6T

MARINE ENGINE

D337

PIPELAYER

561D

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

352F 349F LXE 320D L 349E L 349E L VG 352F XE VG 349F L 320C 352F-VG 349E 349F

VIBRATORY COMPACTOR

CS-431C CS-323C CS-433C CS-433B CP-433C CP-433B CP-323C

MOBILE HYD POWER UNIT

349E L HVG 349E

WHEEL TRACTOR

641 651 657

HYDRAULIC CONTROL

163 153

VEHICULAR ENGINE

D348 D349 3516 3512

TRACK LOADER

973C 973D 931C II 935C 935B 931B 931C 955K 955L 935C II

SOIL COMPACTOR

815 CS10 CS11 CS12 CS11 GC

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WHEEL LOADER

994 966C 994F 994D 994H 950

ENGINE - MACHINE

3208

CHALLENGER

55 35 45

RIPPER

3 6 5 977

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3176C 3176B 3406E 3406C 3512 3196 3508 3456 3160

TRUCK

785 797 793B 793C 789C 777C 777D 769 785G 777 769B 785C 797B 785B

TRACTOR

776D 776C 784C 784B

BULLDOZER

5A D5C PATLGP 5P 5S 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced