Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt
7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt

Cat® 1/4-28 Thread 31.75mm Long Hex Head Bolt

Brand: Cat

Product Images
7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt
7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt
7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt
7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt
7F-3531: 1/4''-28 x 1 1/4'' Hex Head Bolt

Cat® 1/4-28 Thread 31.75mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-3531

Units of Measure

USMetric
Bolt Length (in): 1.25
Bolt Length (mm): 31.75
Bolt Type: Hex Head
Grip Length (in): 0.125
Grip Length (mm): 3.17
Material: STEEL,Alloy Zinc,Carbon Steel
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0.01
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x28
View More
Compatible Models for part number 7F-3531

GENERATOR

SR4

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT28B IT18

OFF HIGHWAY TRUCK

772 777G 770 777 773GC

OEM SOLUTIONS

3412C

WINCH

518

POWER PACK

PR118 PR123 PR121

TRACK-TYPE TRACTOR

D5 D5B D6C

WHEEL SKIDDER

518 518C 528B 530B

MARINE ENGINE

D337 D337F D315 D326F D330A D342C D333A D397D 3408C 3412C D364 D375D D342

GENERATOR SET

3408C 3412C

WHEEL TRACTOR

651B 657B 641B

TRACK LOADER

977D

SOIL COMPACTOR

815B 815F

WHEEL DOZER

834B 814B 824C 814F

LANDFILL COMPACTOR

836 826C 816F

GRAPPLE

120C 518 125C

TELEHANDLER

TH255C

WHEEL LOADER

966F II 918F 960F 950B/950E 988F II 950B 950E 950F 994 G926 916 936E 936F 988B 988F G916 926 992D 980C 992C 980F 936 926E 938F 966D 966F 966E G936 994D 970F 980F II 950F II

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3412C 3408

BOOM

120C

INDUSTRIAL ENGINE

3304 3306 D320A 3412 D333C D342 D343 D348 D346 D398B 3408B D398 D399 D353C D353E D353D D342C D330C D379 D379B

QUARRY TRUCK

772G 770G

TRUCK

775G 772G OEM 773G LRC 770G 777G 772G 775G OEM 773G 775G LRC 773G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced