Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7F-9559: Sleeve Bearing (Bushing)
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7F-9559: Sleeve Bearing (Bushing)
7F-9559: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7F-9559: Sleeve Bearing (Bushing)
7F-9559: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-9559

Units of Measure

USMetric
Inside Diameter (mm): 19.0
Inside Diameter (in): 0.76
Outside Diameter (mm): 25.0
Outside Diameter (in): 1.0
Overall Length (mm): 21.0
Overall Length (in): 0.84
Cross Holes: No
Material: BRONZE
Type: Straight Sleeve
View More
Compatible Models for part number 7F-9559

TRACK-TYPE TRACTOR

D5 D6C

WHEEL TRACTOR

627 621 666 623 639D 627B 623B 637 631D 651B 631C 641 621B 633C 637D 657B 621R 633D 651 641B 657

TRUCK

769 769B

WHEEL SCRAPER

666 666B 657 621B 657B

TRACK LOADER

977K

SOIL COMPACTOR

825B 815

WHEEL DOZER

834 824B 814 824

LANDFILL COMPACTOR

816 826B

MOTOR GRADER

140B 120B 16 12F 14E

WHEEL LOADER

980B 992B 980 966C 988 950 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced