Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears7G-3449: 34.39mm Transmission Steel Planet Gear
HomeDrivetrainTransmissions & ComponentsTransmission Gears7G-3449: 34.39mm Transmission Steel Planet Gear
7G-3449: 34.39mm Transmission Steel Planet Gear

Cat® Planet Gear (Transmission)

Brand: Cat

Product Images
7G-3449: 34.39mm Transmission Steel Planet Gear
7G-3449: 34.39mm Transmission Steel Planet Gear
7G-3449: 34.39mm Transmission Steel Planet Gear
7G-3449: 34.39mm Transmission Steel Planet Gear
7G-3449: 34.39mm Transmission Steel Planet Gear

Cat® Planet Gear (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7G-3449

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 73.07
Inside Diameter (mm): 34.399
Width (mm): 36.96
Outside Diameter (in): 2.876
Inside Diameter (in): 1.354
Width (in): 1.455
Material: Low Alloy Steel
View More
Compatible Models for part number 7G-3449

UNDERGROUND ART TRUCK

AD60 AD55B

OFF-HIGHWAY TRUCK

D10R

TRUCK

773E 775G 773D 775F 773G 773F 773G LRC 775G OEM 775G LRC 773G OEM 769C 775E 773B 775D

QUARRY TRUCK

773E 775D 775B

TRACTOR

772B 768C

OFF HIGHWAY TRUCK

775 773

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced