Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs7H-1447: 2-1/2-12 Oil Filler Cap
HomeHoses & TubesCaps & PlugsOther Caps & Plugs7H-1447: 2-1/2-12 Oil Filler Cap
7H-1447: 2-1/2-12 Oil Filler Cap

Cat® Oil Filler Cap seals the opening of an oil reservoir, preventing contaminants from entering and allowing for easy access for filling and maintainance

Brand: Cat

Product Images
7H-1447: 2-1/2-12 Oil Filler Cap
7H-1447: 2-1/2-12 Oil Filler Cap
7H-1447: 2-1/2-12 Oil Filler Cap
7H-1447: 2-1/2-12 Oil Filler Cap
7H-1447: 2-1/2-12 Oil Filler Cap

Cat® Oil Filler Cap seals the opening of an oil reservoir, preventing contaminants from entering and allowing for easy access for filling and maintainance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7H-1447

Units of Measure

USMetric
Material Description: Aluminum
Outside Diameter (mm): 76.2
Height (mm): 43.2
Material: Alloy Aluminum
Thread Size (in): 2-1/2-12
Outside Diameter (in): 3.0
Height (in): 1.7
View More
Compatible Models for part number 7H-1447

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

ASPHALT COMPACTOR

CB22B

WHEEL SKIDDER

518C 535D 535C 535B 545D 545C 528B 525D 525C 525B 525 518 515 528 545 555D 530B 508

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

660B 623H 621H 627H 650B 631K 615C II 621K OEM 613C II 615 613 611 627 621 623 641 651 657 615C 613B 613C 637K

HYDRAULIC CONTROL

193B 192 193 191 183 184 181 182 165 172 173 163 161 143 183B 153 150 151 141 140 46 173B

TRACK LOADER

933C 935C 935B 939C 973C 951C 951B 977D 977H 977K 977L 953K 955C 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 941B 931C II 935C II

SOIL COMPACTOR

815B 815F 825H 825G 825C 815F II 825G II

BACKHOE LOADER

438B 416 426 428 436B 438 436 446 416B 426B 446D 446B 428B

WHEEL DOZER

834G 834H 814B 814F 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

826G II 816F II 816 826C 826G 826H 816B 816F

COMPACT WHEEL LOADER

910 910G 910F 910E 914G2 914G

WHEEL LOADER

960F 988 XE 962H 962G 986H 986K G926 G910 988G 988H G916 988K 966C G936 966H 966G 924F 924G 928F 926E 928G 986 950G II 988 995 994 992 916 920 980G II 988K XE 926 930 936 950B/950E 924GZ 938G II 994F 994D 994K 994H 966G II 972G 972H 988GC 950B 950E 950G 950F 950H 930R 930T 936E 936F 962G II 938G 938F 938H 918F 972G II 980H 980G 950F II

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

D250E D250D D400E II D300E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D350E II D300E D300D 730 EJECTOR 740C 740B 745C

UTILITY COMPACTOR

CB4.4 CB4.0

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C PS-360B PS-360C PF-290B

WHEEL SCRAPER

627G 627F 627B 627E 637K 637E 637G 637B 637D 639D 627 637

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3612 G3616 G3608

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

BULLDOZER

6 8SU 955 D5C PAT 6SU D5C PATLGP 977A 9SU 7SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AD30 AD45 AD40 AD22 AD55B

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R1300 R1300G R1700 XE

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793

OEM SOLUTIONS

3412C

WINCH

53 56 55 54 59 58 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160K 160H 160G 16H NA 12H ES 14H NA 120H 120G 16 120K 120 GC 163H 140K 140H 140G 143H 140 GC 163H NA 120H NA 160H ES 160 16H 16G 140 14H 14G 14E 12H 12G 12K 120 12F 160H NA 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D8 GC D5R LGP D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D5R2 D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6D D6N XL D6R D6T D6M D6N D6E D6H D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4E SR D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D4C III D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6R LGP D7E LGP D5K LGP D6D SR D6R III D6H II D6XE D4K XL D9 GC D4H III 30/30 D7R SERIES D6N OEM D3K XL D9 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D4C II D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP1055 AP655 AP300F AP600 AP655F AP-1000F BG600D BG-2255C AP355F AP-600D AP655F L AP600F AP-655C AP-655D AP355 AP-1055F AP300 BG655D AP1000

PIPELAYER

587T 587R 578 561N 561M 561H 561B 561C PL83 PL87 PL72 583T 583R 583K 583H 572R II 572R 572G 594H 594

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CS-323C CS-433C CP-663E CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CC4.0 CB-214E CD-54 CB-214C CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583E CS-583C CS-583D CP-653 CB-34 XW CB-32 CB-34 CB-24 CB-22 CS-563C CS-563D CS-563E CS-573 CS-583 CS-663E CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CS-533D CP-563E CP-563D CP-563C CB-545 CB-544 CB-534 CB-634C CC-34 CB-224D CB-224E CC-24 CB-224C CB-225E CB-334E CB-334D CB-225D CP-563 CB-335E CB-335D CP-573E CP-533 CS-573C CS-573D CS-573E CS-683E

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

CX35-P800 CX31-C15I CX31-P600- TH31-E61 TH35-C15I TH35-E81

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

3508B

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM-565B PM-465 PM-201

ROAD RECLAIMER

RR-250B RM-350B

CHALLENGER

65 75 75D 75C 70C 65C 65B 65D 85C 85D

RIPPER

D5 977 953 943 8D 3 7 6 5 4 9 8

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

POWERTRAIN

TR43M44-C13B

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced