Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins7L-6975: 0.62" Outer Diameter Governor Control Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins7L-6975: 0.62" Outer Diameter Governor Control Pin
7L-6975: 0.62" Outer Diameter Governor Control Pin

Cat® Governor Control Pin interfaces with the governor mechanism, adjusting fuel injection rates based on the engine's load and speed requirements

Brand: Cat

Product Images
7L-6975: 0.62" Outer Diameter Governor Control Pin
7L-6975: 0.62" Outer Diameter Governor Control Pin

Cat® Governor Control Pin interfaces with the governor mechanism, adjusting fuel injection rates based on the engine's load and speed requirements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7L-6975

Units of Measure

USMetric
Diameter (in): 0.624
Pin Length (in): 4.36
Diameter (mm): 15.84
Material: Low Alloy Steel,Carbon Steel
Pin Length (mm): 110.74
View More
Compatible Models for part number 7L-6975

TRACK-TYPE TRACTOR

D9G D10 D9H

RIPPER

10

PIPELAYER

594H

GAS ENGINE

G379A G398 G399 G379

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced