Complete your tax details anytime right here.
HomeWorkshop SuppliesPaints7N-0296: Ether Cylinder
HomeWorkshop SuppliesPaints7N-0296: Ether Cylinder
DescriptionSpecifications
Description for part number 7N-0296

Description:
Cold weather starting aid

Attributes:
• Cylinder Capacity: 18 oz (510 g)
• Heavy-duty construction
• Quick starts from -45.5°C (-50°F)
• Easy to install, hand tighten
• 7.6 cm (3 in) diameter
• For measured shot systems

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7N-0296
Size / Type (g): 510
Size / Type (oz): 18
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced