Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons7N-4515: Engine Piston Body
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons
7N-4515: Engine Piston Body
7N-4515: Engine Piston Body

Cat® Piston Body for Engine

Brand: Cat

Product Images
7N-4515: Engine Piston Body
7N-4515: Engine Piston Body

Cat® Piston Body for Engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
7N-4515
This part:
7N-4515: Engine Piston Body
Length (in)

8.74

Height (in)

10.04

Description

Cat® Piston Body for Engine

0R-3037
This part:
0R-3037: CYLINDER PACK AS

Description

Cat Reman Cylinder Pack (D379/D398) (6.25 Bore)

0R-4283
This part:
0R-4283: Cat® Reman Cylinder Pack

Description

Cat Reman Cylinder Pack (D353) (6.25 Bore)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert