Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps7N-5049: Relief Valve Cover
HomeEngineLubrication SystemOil Pumps7N-5049: Relief Valve Cover
7N-5049: Relief Valve Cover

Cat® Engine Oil Pump Relief Valve Cover is a protective casing for the relief valve in an engine's oil pump

Brand: Cat

Product Images
7N-5049: Relief Valve Cover
7N-5049: Relief Valve Cover
7N-5049: Relief Valve Cover
7N-5049: Relief Valve Cover
7N-5049: Relief Valve Cover

Cat® Engine Oil Pump Relief Valve Cover is a protective casing for the relief valve in an engine's oil pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-5049
Width (mm): 99.1
Height (mm): 61.0
Material: Gray (Flake) Iron
Length (mm): 99.1
View More
Compatible Models for part number 7N-5049

PUMPER

SPS343 SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

PMG3516 PM3508 PM3512

OFF HIGHWAY TRUCK

785D 3508B

TRACK-TYPE TRACTOR

D10 D11N D11R

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3512B D349 D348 3516B

MARINE AUXILIARY

3512C 3512B 3508B 3508C 3512 3508

MINING EXCAVATOR

5130 5130B

PETROLEUM PACKAGE

3508

GENERATOR SET

G3516 G3512 G3508 G3516B G3516C G3516E 3508C 3508B 3512 3512C 3512B 3508 G3512E

ENGINE

3508PETROL 3512PETROL 3512B 3512C

VEHICULAR ENGINE

D348 D349 3516 3512

PETROLEUM ENGINE

3512 3508C 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3508C 3508B 3512B 3508

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994 992G

GEN SET ENGINE

G3516B 3508 G3508 G3516 G3512 3512 3512B 3508B 3516

RIPPER

11 10

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

D348 D349 3512 3516 3508B 3512B 3512C 3508

TRUCK

785 789 793 797 793B 777C 777B 789B 777D 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

GAS ENGINE

G3508J G3508B G3512 G3516 G3508

TRACTOR

776 776D 776C 776B 784C 784B

BULLDOZER

10C 11U 10S 10U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced