Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7N-7009: Connective Ring Flange
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7N-7009: Connective Ring Flange
7N-7009: Connective Ring Flange

Cat® Round Flange 194-Diameter Cooling System Line Attachment

Brand: Cat

Product Images
7N-7009: Connective Ring Flange
7N-7009: Connective Ring Flange
7N-7009: Connective Ring Flange
7N-7009: Connective Ring Flange
7N-7009: Connective Ring Flange

Cat® Round Flange 194-Diameter Cooling System Line Attachment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-7009

Units of Measure

USMetric
Hole Size (in): 0.41
Flange Diameter (in): 7.64
Hole Size (mm): 10.5
Flange Diameter (mm): 194.0
Flange Thickness (in): 0.91
Flange Thickness (mm): 23.0
Inside Diameter (in): 5.63
Material Description: Steel
Inside Diameter (mm): 143.0
Outside Diameter (in): 7.64
Outside Diameter (mm): 194.0
Width (in): 0.91
Width (mm): 23.0
Material: Carbon Steel
View More
Compatible Models for part number 7N-7009

PUMPER

SPS343

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

G3520 G3516 G3512 C175-16 G3508 3516C GEN G3516B G3516C G3516E G3516H G3520C G3520B 3516 G3520E G3516K 3508B 3512 G3520H G3520K 3512C 3512B 3508 3516B GEN 3512B GENS G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

POWER MODULE

3516B XQ2280 PMG3516 PM3516

ENGINE

G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM ENGINE

3516 3512 3516C 3516B C280-12 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3516B 3612 3508C 3508B 3512E 3512C 3512B

PETROLEUM GEN SET

3512C

GEN SET-MILITARY

3608

GEN SET ENGINE

3608 3606 POWER SYS G3520 3516B G3516C G3516B G3520B 3508 G3508 3616 G3516 G3512 3512 3512B 3508B 3516

MARINE AUXILIARY

3608 3516C 3516B 3512C 3512B 3508B 3508C C32 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3616 3612 C280-16 C280-12 C175-16 3508C 3508B 3512B C32 C280-6 C280-8 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3512E 3512B 3508 G3520H

GAS ENGINE

G3612 G3616 G3512H G3512E G3608 G3508J G3512B G3512J G3508B G3520B G3516J G3516E G3520J G3516C G3516B G3512 G3516 G3508

PETROLEUM PACKAGE

3508 CX48-P2300

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced