Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7N-8532: 12V Temperature Sender
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7N-8532: 12V Temperature Sender
7N-8532: 12V Temperature Sender

Cat® Temperature Sender with 1/2-14" Thread Fuel End

Brand: Cat

Product Images
7N-8532: 12V Temperature Sender
7N-8532: 12V Temperature Sender

Cat® Temperature Sender with 1/2-14" Thread Fuel End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-8532

Units of Measure

USMetric
Thread Size (in): 1/2-14-NPTF-THD for mounting
Thread Size (mm): 10-32-THD for terminal connection
View More
Compatible Models for part number 7N-8532

TRACK LOADER

931C II 931B 935C 931C 935B 935C II

BACKHOE LOADER

438 436 426B 438C 426C 438B 416 426 428 436C 416C 436B 428B 416B 428C

WINCH

53

MOTOR GRADER

12H NA 12H 12H ES 14H NA 160H 163H NA 140H 140H NA 16H NA 140H ES 143H 160H NA 160H ES

BACKHOE

931 D3

WHEEL LOADER

936F 972G 966G

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

WHEEL SKIDDER

535B 525 515 525B 545

TRACK-TYPE TRACTOR

D7R D3B D4C II D4B D5C D3C II D6R

CHALLENGER

65B 65 75

ASPHALT PAVER

BG-230D BG-2455C AP-1050B AP-800 AP-650B AP-800D AP-800C AP-800B BG-230 AP-1055B AP-1050 AP-1000 BG-225C BG-245C

RIPPER

3

PIPELAYER

572R

BULLDOZER

D5C PATLGP 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced