Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-8545: HOUSING-COMP
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-8545: HOUSING-COMP
7N-8545: HOUSING-COMP

Turbocharger Compressor Housing

Brand: Cat

Product Images
7N-8545: HOUSING-COMP
7N-8545: HOUSING-COMP

Turbocharger Compressor Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-8545

Units of Measure

USMetric
Width (mm): 269.2
Height (mm): 157.5
Length (in): 13.8
Length (mm): 350.5
Height (in): 6.2
View More
Compatible Models for part number 7N-8545

GEN SET ENGINE

D379B

GENERATOR

SR4

GENERATOR SET

G3306 G3306B

POWER MODULE

XQG135

INDUSTRIAL ENGINE

D379B D379

GAS ENGINE

G3306B G3306

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced