Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7P-1579: 19mm Thick Bucket Linkage Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7P-1579: 19mm Thick Bucket Linkage Spacer
7P-1579: 19mm Thick Bucket Linkage Spacer

Cat® 40 mm Outer Diameter Bucket Linkage Spacer provides spacing and support for proper alignment, ensuring smooth and efficient operation

Brand: Cat

Product Images
7P-1579: 19mm Thick Bucket Linkage Spacer
7P-1579: 19mm Thick Bucket Linkage Spacer
7P-1579: 19mm Thick Bucket Linkage Spacer
7P-1579: 19mm Thick Bucket Linkage Spacer
7P-1579: 19mm Thick Bucket Linkage Spacer

Cat® 40 mm Outer Diameter Bucket Linkage Spacer provides spacing and support for proper alignment, ensuring smooth and efficient operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7P-1579

Units of Measure

USMetric
Material Description: Steel
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.65
Inside Diameter (mm): 17.0
Length (in): 0.75
Height (mm): 19.0
Length (mm): 19.0
Material: Steel,Carbon Steel,Alloy Zinc
Outside Diameter (in): 1.1
Height (in): 0.75
Outside Diameter (mm): 28.0
Type: Two Outside Diameters - Center Hole
View More
Compatible Models for part number 7P-1579

TRACK-TYPE TRACTOR

D11R D11T D11N D11

RIPPER

11

INTEGRATED TOOLCARRIER

IT28 IT28B IT18

TRACK LOADER

943

BULLDOZER

11U 11SU

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

WHEEL LOADER

G926 936 916 936E 926E 936F G936 G916 926 926M 930K 930M 930

COMPACT WHEEL LOADER

910G 914K 914M 910F 910E 910K 910M 914 910 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced