Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7P-1695: M10 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat Washer

Cat® A Soft Washer designed for M10 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Product Images
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat Washer

Cat® A Soft Washer designed for M10 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7P-1695

Units of Measure

USMetric
Outer Diameter (mm): 19.0
Outer Diameter (in): 0.748
Thickness (mm): 3.0
Thickness (in): 0.118
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: Soft Steel,Alloy Zinc,Carbon Steel
Washer Type: Flat
Thickness - 3 (mm): 3.0
Inside Diameter (mm): 10.5
Coating: Mechanical Zinc
Inside Diameter (in): 0.413
Outside Diameter (in): 0.748
Outside Diameter (mm): 19.0
Outside Diameter (OD) - 2 (mm): 19.0
Inside Diameter (ID) - 1 (mm): 10.5
Finish: Brass
View More
Compatible Models for part number 7P-1695

GENERATOR

SR4B

TRUCK ENGINE

3406E C16 C15 C18 C-18 C-15 C-16

INTEGRATED TOOLCARRIER

IT62G IT62H IT12 IT28 IT18 IT38G IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K

ASPHALT COMPACTOR

CB8 CB7 CB22B CB16 CB15 CB13 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

305.5E2 301.8 301.9 301.6 301.5 304SR 303.5E2 CR 303 SR 305.5 CR 308E2 CR 307E2 301.7CR 304E2 304CR 305E2 308.5 303CR 304E2 CR 304 305 308 307.5 309 306 307 302CR 305.5E2 CR 304.5E2 305E2 CR 306.5 310 303.5E2 303.5CR 302.7CR 305 CR

EXCAVATOR

324D 326D L 385C FS 385C L 365C L MH 374D L 324D L 385C 345D L 365C L 365C 390D 390D L 328D LCR 329D L 329D 385C L MH 245

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277D 277C 257D3 277C2 257B3 257D 297D 297C 247B3 287C 287D

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 MG630 CB-22B C13 MARINE

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 299D3 XE 249D3 259B3 259D3 275XE 299D XHP

WHEEL TRACTOR

633E II 651B 631K 631D 631E 631G 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B

PETROLEUM ENGINE

C15

SOIL COMPACTOR

825 CP44B CP68B CP56B CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B 825G II CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 430E 430F 450E 450F 420XE 427F2 414E 416F2 415 416 428F2 426 428 424 420 422F 434F 444F 420E 432F 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 434F2

WHEEL DOZER

834 834G 834H 834K 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C15

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

COMPACT WHEEL LOADER

920K 910G 910K 910M 901C2 906H2 907H2 914 910 903 902 901 902C2 906 930 938 920 903C2 926 914K 914M 903D 908M 908H2 906M 918M 907M

WHEEL LOADER

972H 972K 988 XE 950G 962H 950F 962G 986H 950H G926 988G 988H G916 988K 966F G936 966H 930H 966K 930K 930M 936E 936F 924H 924G 924K 938G 926E 938K 938M 926M 928H 907K 928HZ 906K 906M 988 916 988K XE 908K 908M 926 924 930 936 938 980F II 924GZ 908 907 906 924HZ 980C 980F 980H 980G

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

PNEUMATIC COMPACTOR

CW-16

INDUSTRIAL ENGINE

C18 3412 D398 D399 D379 3406C D398B 3408B 3408C 3412E 3412C C4.4 C15 D379B

QUARRY TRUCK

772G 770G

ASPHALT SCREED

SE34VT AS3251C SE60 V SE60 FM AS4173 SE47 V AS4251C AS4252C SE47 FM SE60 SE34V SE50 VT SE50 V SE60 VT XW SE60VT XW SE47 VT AS3301C SE60 V XW

WHEEL SCRAPER

631G 657G 657E 657B 637K 637G 657

GAS ENGINE

G3520B G3516B

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

LOAD HAUL DUMP

R3000H R2900G R2900

OFF HIGHWAY TRUCK

789G 777G 796 AC 794 AC 772 770 777 775 773 798 AC 789 785 793 798

MATERIAL HANDLER

M325D MH MH3037 M325D L MH

MOTOR GRADER

24M

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6018 6015 6015B 6015 FS

TRACK-TYPE TRACTOR

D9 GC D9 D8 D7G D8T D8R D9T

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP300F AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E SE47 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-300D BG1055E AP355 AP-1055F AP-1055E BG600D AP555 AP300 AP355F BG655D AP455 BG500E AP1000

MARINE ENGINE

3412 3408 3408B 3408C 3412C

PIPELAYER

587T 587R PL83 PL87 583T

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CS11 GC CS-44B CS-56B CS-68B CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-74B CB-66B CS512 GC CP11 GC CB-64B CC4.0 CS12 CS14 CB4.0 CB4.4 CP12 GC CS78B CS54B CS7 CP-54B CP7 CS68B CS56B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP44B CP56B

MOBILE HYD POWER UNIT

329D L 385C 365C L 385C L

GENERATOR SET

3412C DE605GC DE715GC C15 DE660GC DE600SGC 3508B DE500SGC 3408C

RECLAIMER MIXER

RM500B RM-500

EJECTOR TRUCK

740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

3408

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3408B 3408C 3456 3412 3412C 3408

ROTARY/TRACK DRILLS

MD6290 MD5125 MD5150C

SKID STEER LOADER

242B3 289D3 226D 242D3 216B 252B3 270XE 262C2 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 226B3 249D3 226D3 250 236B3 272C 272D 260 270 236D3 262D 262C 265 262D3 256C 242D 272D3 272D2 246D 246C 232D 236D 216B3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

TRUCK

773G LRC 794 AC 775G 772G OEM 777G 775G OEM 770G OEM 785 770G 772G 785G 773G 773G OEM 772 770 775G LRC

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CCS7 CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced