Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7P-6820: 17mm Thick Flange Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7P-6820: 17mm Thick Flange Spacer
7P-6820: 17mm Thick Flange Spacer

Cat® 17mm Thick Flange Spacer

Brand: Cat

Product Images
7P-6820: 17mm Thick Flange Spacer
7P-6820: 17mm Thick Flange Spacer

Cat® 17mm Thick Flange Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7P-6820

Units of Measure

USMetric
Flange Diameter (in): 1.57
Flange Diameter (mm): 40.0
Inner Diameter (in): 0.78
Inner Diameter (mm): 19.75
Outer Diameter (in): 0.78
Outer Diameter (mm): 20.0
Thickness (in): 0.67
Thickness (mm): 17.0
Material: Carbon Steel
View More
Compatible Models for part number 7P-6820

TRACK-TYPE TRACTOR

D9L D4H

RIPPER

953 9 943

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

TRACK LOADER

943 963 953 973

BULLDOZER

4P 9C 9U 9S

WINCH

59

WHEEL LOADER

G926 936 916 936E 926E 936F G936 950B G916 926 950E 960F 950F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced