Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins7P-7428: 88mm Long Idler Link Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins7P-7428: 88mm Long Idler Link Pin
7P-7428: 88mm Long Idler Link Pin

Cat® Idler Link Pin connects the idler wheel, maintaining track tension, alignment, and stability for efficient operation

Brand: Cat

Product Images
7P-7428: 88mm Long Idler Link Pin
7P-7428: 88mm Long Idler Link Pin

Cat® Idler Link Pin connects the idler wheel, maintaining track tension, alignment, and stability for efficient operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7P-7428

Units of Measure

USMetric
Material: Steel,Alloy Chromium,Carbon Steel
Pin Type: Straight Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 32.0
Pin Diameter (in): 1.26
Length (mm): 88.0
Length (in): 3.46
Removal Aid / Feature: Puller Hole
Diameter (in): 1.248
Diameter (mm): 31.7
Overall Length (in): 3.465
Overall Length (mm): 88.0
View More
Compatible Models for part number 7P-7428

TRACK-TYPE TRACTOR

D7R II D6R II D8R II

RIPPER

953B 953 943

TRACK LOADER

953B 943 953C 953D 953 953K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced