Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps7R-7907: 17.14mm Single Tube Half Clamp Body
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps7R-7907: 17.14mm Single Tube Half Clamp Body
7R-7907: 17.14mm Single Tube Half Clamp Body

Cat® Tube Clamp (Single Tube, Half Clamp)

Brand: Cat

Product Images
7R-7907: 17.14mm Single Tube Half Clamp Body
7R-7907: 17.14mm Single Tube Half Clamp Body
7R-7907: 17.14mm Single Tube Half Clamp Body
7R-7907: 17.14mm Single Tube Half Clamp Body
7R-7907: 17.14mm Single Tube Half Clamp Body

Cat® Tube Clamp (Single Tube, Half Clamp)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7R-7907

Units of Measure

USMetric
Type: Tube
Tube Diameter (mm): 17.14
Length (mm): 50.0
Width (mm): 30.0
Height (mm): 17.5
Fits Bolt Sizes (mm): M6
Tube Diameter (in): 0.674
Length (in): 1.968
Width (in): 1.181
Height (in): 0.688
Fits Bolt Sizes (in): 1/4-20
View More
Compatible Models for part number 7R-7907

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-500

SOIL COMPACTOR

CP5 CS5

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3050

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-1000 PR-450C PM-465 PM-201 PM-565 PM-565B

HYDRAULIC SHOVEL

6030 T4 6030 T2 6040 6030

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C32

ASPHALT PAVER

BG-2455C AP-800 AP-1055B BG555E AP-555E AP-1050B AP-800C AP-800B BG-230 AP-500E BG-245C AP-200B BG500E

WHEELED EXCAVATOR

MH3026

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

ASPHALT SCREED

8 FT 10 FT 10-20B

EXCAVATOR

MH3040 MH3022 MH3024

COMPACTOR

CD10 CD8

VIBRATORY COMPACTOR

CB-545 CP-64 CS-56 CB-54B CP-56 CP-573E CD-44B CC-34 CB-534C CB-534B CB-534D CS-34 CS-433E CS-663E CS-433C CB-535B CB-634 CS-583E CP-34 CB-334E CB-334D CP-663E CP-433E CS-423E CB-335E CD-54 CB-34 CB-335D CB-634C CB-634D CS-573E CS-683E CS-76 CS-74 CB-44B CB-434B CB-434C CP-563E CP-76 CS-563E CB-334E XW CP-74 CS-64 CD-54B

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced