Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Pipes7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap
HomeEngineExhaust SystemExhaust Pipes7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap
7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap

Cat® Air Inlet And Exhaust System Exhaust Rain Cap

Brand: Cat

Product Images
7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap
7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap
7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap
7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap
7S-5003: Air Inlet And Exhaust System Exhaust Rain Cap

Cat® Air Inlet And Exhaust System Exhaust Rain Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-5003

Units of Measure

USMetric
Width (mm): 368.3
Outlet Inner Diameter (in): 6.748
Outlet Inner Diameter (mm): 171.4
Material: Stainless Steel,Structural Steel,Carbon Steel,Alloy Steel
Width (in): 14.5
Housing Material: Metal
View More
Compatible Models for part number 7S-5003

GENERATOR

SR4 XQP550

GENERATOR SET

3412C 3406C 3306B

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C15 C18

WINCH

59N 59L 58L 58

TRACK-TYPE TRACTOR

D9 D10N D8L D10R D10T D11N D9T D9R D11R D9L D11T D9N D9H D9 GC

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3306 3406B 3406 3408B 3408C 3408 3306B

RIPPER

11 9

PIPELAYER

589 594H

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C32 C-16 3412 C27 C18 C-9 3406E 3406C C15 3406 C32B 3412C 3408B 3408C

EXCAVATOR

M325C

BULLDOZER

9U 9SU 11U 11SU

PETROLEUM PACKAGE

TH48-E70 TH31-C9I TH35-C11I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced