Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7S-6369: M8 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7S-6369: M8 ID Steel Flat Washer
7S-6369: M8 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
7S-6369: M8 ID Steel Flat Washer
7S-6369: M8 ID Steel Flat Washer
7S-6369: M8 ID Steel Flat Washer
7S-6369: M8 ID Steel Flat Washer
7S-6369: M8 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-6369

Units of Measure

USMetric
Washer Type: Flat
Fits Bolt Sizes (in): 5/16
Fits Bolt Sizes (mm): M8
Material: SOFT STEEL,Carbon Steel
Outer Diameter (in): 0.752
Outer Diameter (mm): 19.1
Thickness (in): 0.188
Thickness (mm): 4.78
Inside Diameter (mm): 8.74
Inside Diameter (in): 0.344
Outside Diameter (in): 0.75
Outside Diameter (mm): 19.05
View More
Compatible Models for part number 7S-6369

GENERATOR

XQ330 LC51XX SR4B

TRUCK ENGINE

C7 C9 3126B 3126E 3116 3126

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WHEEL HARVESTER

570B 580B

TRACK FELLER BUNCHER

522 521

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

RENEWABLE ENERGY

BDP1000

EXCAVATOR

336E LN 336E LH 325D FM LL 324D 336E 336F 326D L 336F XE 336E LNH 325C L 225B 322C 340MHPU 325C FM 340F L UHD 349 GC 336 MHPU 325D FM 325D L 336F L XE 568 FM FM568 324D L 350 OEM 336E L 325C 325D 336E H 340 340F 229 225 324D FM LL 224 345 328D LCR 329D LN 329D L 324D FM 340F L LRE 336F LN XE 350 M325D MH 235 336F L 568 FM LL 336 329D 336F LNXE 235B 235C 235D 325D MH 312 GX 336F LN 312 GC 245 322C FM 245D 245B 324D LN M325D L MH 345 GC

WHEEL TRACTOR

651E 631D 657E 633D 621G 639D 615C 627H 637D 637K

COMBINE HARVESTER

460

TRACK LOADER

973 931 973K

PETROLEUM ENGINE

C9 C7 2016 3512E

SOIL COMPACTOR

815B

WHEEL DOZER

834B 824G

LANDFILL COMPACTOR

836

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 966 972K 972M 972 972L 966 GC 988F II 972 XE 966 XE 966XE 950G II 950B 950E 950G 962H 950F 962G 950H 994 990 992 988B 988F 936 966D 966F 966E G936 966L 966K 966M 966F II 966K XE 972M XE 938G II 966M XE 936E 936F 992D 992B 962G II 992C 980G 992G 972XE 938G 938F 990 II 970F 950F II

TELEHANDLER

RT80 RT60 RT50 RTC60 RT100 RT50SA

FORWARDER

584 584HD

ARTICULATED TRUCK

725C 725C2 725

WHEELED EXCAVATOR

M325C MH

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3126 3126B C7 C9 C9.3 C9.3B C-9 C13

WHEEL SCRAPER

657E 637K

LOGGER

322C 227

BULLDOZER

10SU 7SU 6SU 11SU 8S 8U 9U 10C 6A 6S 11U 7A 10S 7S 7U 10U 8A 9SU 8SU

PUMPER

SPP101 SPF743

UNDERGROUND ART TRUCK

AD22 AD45B AD30 AD45

POWER MODULE

TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1700G R2900 R3000H R1700 II R2900G

MATERIAL HANDLER

MH3250 M325D MH MH3050 M325D L MH

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

57H 56H 59N 59L 58L 56 59 58

MOTOR GRADER

120K 12M 3 AWD 160 140K 150 140K 2 160M 3 AWD 140 12K 12M 3 12M 2 160K 140M 3 AWD 140M 3 140M 2 160M 2 160M 3 120K 2

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6XE D10 D7R LGP D6T LGPPAT 30/30 D6T XW D3G D5H XL D6T XL D4G D6F SR D5E D5G D6T D6E D6H D7E D7R D6G SR D7H D3 D6 D7 D8R D8L D8N D9R D9N D6T XL PAT D9H D6T XW PAT DEUCE D6 XE D10N D10R D11N D11R D7R XR D7E LGP

ASPHALT PAVER

BG-2455D AP-1000E AP-1000D BG-260D BG1055E AP-1055D AP-1055E AP-755 BG1000E

PIPELAYER

578 PL72

MINING EXCAVATOR

5130 5230 5130B

FRONT SHOVEL

235C

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

329D L 336FMHPU 350MHPU 325D L 325C 325D 336F 336E 336E HVG 324D LN

POWER PACKAGE

C7

GENERATOR SET

C9 GEN SET C9 DE350SGC XQ330 DE400GC XQP300 XQP310 DE400SGC D250GC D300GC

ENERGY STORAGE

PGS1260 PGS840 ETS1500 PGS1260 HD

RECLAIMER MIXER

RM400

ENGINE

3512E C13B 3126E C9.3

LOCOMOTIVE ENGINE

PR20B

COLD PLANER

PM312 PM313 PM310 PM-102

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM400

GEN SET ENGINE

3208 POWER SYS 3126B

ENGINE - MACHINE

3208 C9 C-9

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765

TRANSMISSION

TR35

COMBINE

470 465 460

RIPPER

11 10 7 6 9 8

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEEL FELLER BUNCHER

573

TRUCK

793 793D 793C

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced