Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds7S-6719: 71mm Long Steel Taper Lock Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds7S-6719: 71mm Long Steel Taper Lock Stud
7S-6719: 71mm Long Steel Taper Lock Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
7S-6719: 71mm Long Steel Taper Lock Stud
7S-6719: 71mm Long Steel Taper Lock Stud
7S-6719: 71mm Long Steel Taper Lock Stud
7S-6719: 71mm Long Steel Taper Lock Stud
7S-6719: 71mm Long Steel Taper Lock Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-6719

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 2.78
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Screw Length - A (in): 2 13/16
Hole Thread Pitch: 16.0
Overall Length (mm): 71.4375
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 7S-6719

GENERATOR

SR4

WHEEL TRACTOR-SCRAPER

627K 657

OFF HIGHWAY TRUCK

773 785D

WINCH

528 56 55 56H

MOTOR GRADER

12H 12G 120G 120B 120 160H 160G 12F 12H NA 140B 12H ES 140H 140G 16G 140H NA 130G 140H ES 140 14G 14E

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D6G SR D7G D6D SR D6G2 LGP D5 D6H II D9R D6G2 XL D6R II D10N D10R D4D D4E D4E SR D6F SR D5B D5H D5E D6E SR D6C D6D D6R D6E D6G D6H

MARINE AUXILIARY

3608

PIPELAYER

583R 572F 572G 571G 571F PL87 587R 561D 561C

EXCAVATOR

225 215B 235 215 E240 EL240

VIBRATORY COMPACTOR

CP-643 CP-653 CS-653 CS-643

RIPPER SCARIFIER

12G 130G 140G 16G

WHEEL TRACTOR

627 627B

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 951C 951B 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WHEEL LOADER

950B/950E 950B 950E 920 936E 936F 980B 930 936 966D 966C 966F 966E G936 966R 950 930R 930T

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

CHALLENGER

85E 95E

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3306B

RIPPER

6 5 4 977 963 951 955

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 D333C 3406C 3406 3306B D330C

WHEEL SCRAPER

627 637B 637D 639D 627B 637

QUARRY TRUCK

771D 771C 773E

TRUCK

789 775E 789C 789B 773E 773D 769D 769C 785C 785D

TRACTOR

784C 768C

BULLDOZER

4S 6 5A 5P 5S 6A 6S 6SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced