Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs7T-2703: 2-12-2A Thread Square-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs7T-2703: 2-12-2A Thread Square-Drive Plug
7T-2703: 2-12-2A Thread Square-Drive Plug

Special Threaded Plug

Brand: Cat

Product Images
7T-2703: 2-12-2A Thread Square-Drive Plug
7T-2703: 2-12-2A Thread Square-Drive Plug

Special Threaded Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-2703
Material Description: Plated Steel
Material: Carbon Steel,Ductile (Spheroidal) Iron
View More
Compatible Models for part number 7T-2703

WHEEL SKIDDER

525 515 525B

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT38G IT28G IT28F

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C

LOAD HAUL DUMP

R1700 II

SOIL COMPACTOR

825G II 825C 815F

BULLDOZER

834U 834S

WHEEL DOZER

834B 814F 814B 824G II 824C

LANDFILL COMPACTOR

826C 816B 816F 826G II

WHEEL LOADER

938G II 966F II 928H 936E 928G 936F 988B 924H 960F 980C 980G 950B/950E 936 928F 938G 938F 928HZ 966D 966C 966F 966E G936 950B 930G 950E 930H 950F 970F 924HZ 966R 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced