Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsStarters7T-3278: 24 Volt Brush Holder
HomeElectrical & ElectronicsBasic ComponentsStarters7T-3278: 24 Volt Brush Holder
7T-3278: 24 Volt Brush Holder

Cat® 24 Volt Brush Holder Used In Electric Starting Motor

Brand: Cat

Product Images
7T-3278: 24 Volt Brush Holder
7T-3278: 24 Volt Brush Holder

Cat® 24 Volt Brush Holder Used In Electric Starting Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-3278

Units of Measure

USMetric
Material: Stainless Steel
Voltage (volts): 24
Weight (kg): 0.54
Weight (lb): 1.19
Overall Width (in): 5.1
Overall Height (in): 1.9
Overall Width (mm): 129.5
Overall Length (in): 5.1
Overall Height (mm): 48.3
Overall Length (mm): 129.5
View More
Compatible Models for part number 7T-3278

GENERATOR

SR4B XQP500 SR4 SR5

TRUCK ENGINE

C7 C9 1673C 3406E 3406C 3406B C-9 C11 C13 C15 3306C 3306B C-10 C-12 C-18 C-15 C-16 3306 3208 3176B 3116 3126

INTEGRATED TOOLCARRIER

IT62H IT28 IT18 IT28B IT18B

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 532 541 551 552

EXCAVATOR

330 L 345B II 215B 325B L 215C 215D 336D 324D 375-A L 325-A 322B LN 326D L E300B 325C L 225B 225D 322B 322C 330B LN 330D FM 345B 219D 325D L 330-A L EL300 330 LN 336D L 350-A L 229D 330C FM 325B 324D L 350 L 325C 325D 322B L 345B L 324D FM LL 330-A L 329D LN 231D M325D MH 325-A L 322 L E240 EL240 320B 235B 235C 235D 320B S E180 320B N 320B L 345B II MH 245D 330B 330C 330D 245B M325D L MH 325D FM LL 325-A FM L E300 EL180 325 LN 350-A 336D LN 325C FM 330B L 325D FM 325B LN 325 L 330C L 330D L 322-A L 229 225 325-A LN 330D MH 328D LCR 329D L 324D FM 235 330D LN 219 329D 330-A 330C LN 325D MH 375-A 330-A LN 245 EL300B 322C FM 324D LN

WHEEL TRACTOR

651B 615C II 615 611 623B 623G 623E 623F 621B 657B 621E 621F 657G 621G 615C 627B 627G 627E 627F 637G 613C

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 943 953 973C

SOIL COMPACTOR

825G 825C 815B 815F 825G II

PETROLEUM ENGINE

3512 C15 C13 C18 C11 3508C C9 C7 3516C 3512C 3512B

WHEEL DOZER

814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

826G II 826C 826G 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B G3306B C15

WHEEL LOADER

972G 972H 950B 950E 962H 950H G926 G916 966D 966F 966E G936 966H 966G 930R 930T 936E 936F 926E 916 980G II 926 936 980F II 966F II 950B/950E 972G II 980C 980F 980G 970F 966G II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

ARTICULATED TRUCK

D35HP D30D D250E II D250E D25D D350E D350D D350E II D400E II D300E II D300E D300D D300B D400E D400D D400 725 D40D 740 730 735 OEM 735

WHEELED EXCAVATOR

M330D W330B M325C MH W345B II M325B

PNEUMATIC COMPACTOR

PS-500

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C32 C27 C18 3126 C7.1 3126B 3116 3456 3304 3306 3176C 3176B 3412 3406 3512 3516 C-12 3508B C-15 C-10 C-16 3508 3516B 3516C 3406E 3406C 3408C C7 C9 3512B 3306B D333C 3304B 3196 3412E 3412C C-9 C11 C13 C15 D330C

WHEEL SCRAPER

621E 657G 657E 657B 637E 637G 637D 627G 627F 627E 657

LOGGER

227

GAS ENGINE

G3304 G3306 G3306B G3304B G3520B G3406 G3512 G3516 G3508

BULLDOZER

6 7SU 6SU 7S LGP 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

PUMPER

SBF214

UNDERGROUND ART TRUCK

AD55 AD30

POWER MODULE

PP3516 3516B PM3508 PM3456 PM3516 PM3512 XQG135

LOAD HAUL DUMP

R1600G R1700G R1700 II R2900G R1300 R1600 R2900 R1300G

MATERIAL HANDLER

M325D MH M325D L MH

WINCH

518 54H 57H 56H 57 56 55

MOTOR GRADER

120G 120M 163H 140M 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16M 16H 16G 140H NA 14M 14H 14G 12H 12G 12M 160H 160G 160M 16H NA 160H NA 12H ES 14H NA

HYDRAULIC SHOVEL

6040

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D4H III D6R II 30/30 D4H D4E D6F SR D5H D5E D6E SR D6D D6R D6T D6E D6G D6H D7E D6G SR D4E SR D6H XL D6H XR D6R XL D5H XL D7G2 D7R D7G D7H D8N D6R STD DEUCE D6G2 XL D4H XL

ASPHALT PAVER

BG-260D AP-755 BG-2455D AP-1000D AP-1055D

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3196 3126B 3126 3116 3208 3176C 3176B C30 C32 3304 3306 3412 C9 C7 3408 3516 3512 3508 C-12 C18 C12 C15 3508C 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3512C 3306B 3512B 3412C 3412E 3412D 3304B

PIPELAYER

587R 578 572R 561D 583R 572G

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653 CS-563D

PETROLEUM PACKAGE

CX31-C15I TH31-C9P CX31-C13I C18

MOBILE HYD POWER UNIT

330D L 329D L 336D L 325D L 325D 336D 330D 324D LN 330C

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3304B G3306 C13GENSET 3412 3516 C18 C15 3512 C13 C15 I6 3456 3512B GENS C9 GEN SET G3516B 3508B SR5 C9 3516B GEN C15 GEN SE 3306B 3512C 3512B 3408C 3406C 3406E 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

ENGINE

3508PETROL C13B 3512C 3516C G3406 3512PETROL 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 3512C 3508C 3508B

EJECTOR TRUCK

D400E II 740 730

COLD PLANER

PR-1000C PR-750B PR-1000 PM-102 PM-465

ROAD RECLAIMER

RR-250B RR-250 RM-350B

ENGINE - MACHINE

C9 3116 C27 3304 3208

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B 3304B 3512B 3306B POWER SYS G3508 3508B 3456 3306 3304 3412 3208 3412C C-12 3508 3126B 3408 3512 3516

RIPPER

D5 963 7 6 5 4

ROTARY/TRACK DRILLS

MD5075 MD6290 MD5125 MD5075C

BOOM

120C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced