Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters7T-3305: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters7T-3305: Bucket Adapter
7T-3305: Bucket Adapter

Cat® Weld-On J300 Two Strap Adapter - LH Corner

Brand: Cat

Product Images
7T-3305: Bucket Adapter
7T-3305: Bucket Adapter
7T-3305: Bucket Adapter
7T-3305: Bucket Adapter
7T-3305: Bucket Adapter
7T-3305: Bucket Adapter

Cat® Weld-On J300 Two Strap Adapter - LH Corner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-3305

Units of Measure

USMetric
Position: Rh Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J300
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 12.047
Hole Quantity: 0
Size: J300
Corner Kickout Angle: 4
Width (mm): 68.0
Bottom Strap Length (mm): 190.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 7.48
Base Edge Thickness Class: 32
Series: J Series
Overall Length (mm): 306.0
Machine: Excavator
Width (in): 2.677
View More
Compatible Models for part number 7T-3305

EXCAVATOR

219D E180 215B EL180 EL200B 219 215C 215D E200B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced