Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7T-3811: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
7T-3811: Switch Assembly-Rocker
7T-3811: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Flood Light)

Brand: Cat

Product Images
7T-3811: Switch Assembly-Rocker
7T-3811: Switch Assembly-Rocker
7T-3811: Switch Assembly-Rocker
7T-3811: Switch Assembly-Rocker
7T-3811: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Flood Light)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7T-38117T-3811
144-0900144-0900
6T-63296T-6329
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-3811
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-3811

Units of Measure

USMetric
Overall Length (mm): 49.2
Overall Width (mm): 22.6
Height (mm): 30
Temperature (°C): -40° to 85°
Overall Length (in): 1.94
Overall Width (in): 0.89
Height (in): 1.2
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 7T-3811

GENERATOR SET

C15 GEN SE C13GENSET C18 C15 C13 C9 GEN SET

VIBRATORY COMPACTOR

CP-663E CS-433E CS-663E CP-433E CS-683E CS-423E CP-563E CS-583E CP-563D CP-573E CP-533D CS-531D CS-563D CS-563E CS-573D CP-533E CS-573E CS-583D CS-533D CS-533E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert