Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components7T-4306: 137 mm Long Vent Louver for contol duct
HomeCabsCab HVAC SystemsOther Cab HVAC Components7T-4306: 137 mm Long Vent Louver for contol duct
7T-4306: 137 mm Long Vent Louver for contol duct

Cat® 137 mm Long Vent Louver for contol duct

Brand: Cat

Product Images
7T-4306: 137 mm Long Vent Louver for contol duct
7T-4306: 137 mm Long Vent Louver for contol duct

Cat® 137 mm Long Vent Louver for contol duct

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-4306

Units of Measure

USMetric
Overall Width (in): 2.13
Overall Height (in): 1.4
Material: Plastic Plastic
Overall Length (in): 5.39
Overall Width (mm): 54.0
Overall Height (mm): 35.6
Overall Length (mm): 137.0
View More
Compatible Models for part number 7T-4306

UNDERGROUND ART TRUCK

AE40 AD45 AD40

WHEEL TRACTOR

611 615C II 631E 621E 621S 613C II 637E

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT18 IT12B IT14F IT14B IT28F IT28B

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

825C 815B

LOAD HAUL DUMP

R1600G R1600H R1700G R2900 R1700 II R2900G

BACKHOE LOADER

426B 438B 416 426 428 436B 446B 438 436 446 428B 416B

WHEEL DOZER

844 814B 824C 854G 854K 844H

LANDFILL COMPACTOR

826C 816B

WINCH

54H 57H 56H 59N 59L 58L 57 56 55 54 59 58

MOTOR GRADER

120G 140G 16G 130G 14G 12G

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 960F 950B 950E 950F 990 G926 916 G916 926 936 966D 966F 966E G936 980F II 966F II 950B/950E 990H 936E 924F 936F 980C 980F 992G 992K 928F 926E 938F 990 II 994F 970F 950F II

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D9 GC D4H III D5H XL D4H D5H D6H D7H D8R D8L D8N D9R D9L D9N D4H XL D10N D10R D11N

ARTICULATED TRUCK

D20D D30D D300D D400E D250D D400D D25D D350E D350D D40D

RIPPER

D5 11 10 7 6 5 4 9 8

WHEEL SCRAPER

621E

EXCAVATOR

330 L 320-A L 325-A FM L 320-A N 325-A 325 LN 312-A 350-A 311-A 330-A L 315-A L 325 L 350-A L 322-A 350 L 322-A L 330-A L 325-A LN 325-A L 320-A 322 L 330-A 320N 315-A 375-A 320 L

BULLDOZER

10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 9SU 8SU 4A

VIBRATORY COMPACTOR

CS-573 CS-583 CS-563 CP-563 CB-434

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced