Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes7T-4607: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes7T-4607: Track Shoe
7T-4607: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

Brand: Cat

Product Images
7T-4607: Track Shoe
7T-4607: Track Shoe
7T-4607: Track Shoe
7T-4607: Track Shoe
7T-4607: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-4607

Units of Measure

USMetric
Shoe Width (mm): 710.0
Material: Boron Steel
Plate Thickness (mm): 20.5
UC System: HD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 190
Shoe Bolt Hole Spacing C (mm): 250
Shoe Width (in): 27.953
Shoe Bolt Hole Spacing A (mm): 80
Plate Thickness (in): 0.807
Track Bolt Thread: 1.125
Shoe Section 1E Spec: 1E1449
Number of Grousers: Single
Bolt Hole Diameter (in): 1.161
Clipped: No
Shoe Type: Es
Bolt Hole Diameter (mm): 29.5
View More
Compatible Models for part number 7T-4607

TRACK-TYPE TRACTOR

D10N D10R D10T2 D10 D10T

RIPPER

10

BULLDOZER

10SU 10U

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced